Product Description
The NUP4106 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD and lightning.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
- Capable of protecting against high energy transient events
|
- ESD Rating:IEC61000-4-2 (ESD) 15kV (air) 8kV (contact)
|
|
- Protects to IEC61000-4-2 level 4
|
|
|
|
|
|
Applications |
|
End Products |
- T1/E1 Secondary Protection
- T3/E3 Secondary Protection
- High Speed Data Lines
|
|
|
For complete product information, see the
datasheet