NUP4103: ESD Protection Array, 4-Channel
Product Description
This integrated transient voltage suppressor device (TVS) is designed for applications requiring transient overvoltage protection. It is intended for use in sensitive portable equipment, and other applications. Its integrated design provides very effective and reliable protection for four (4) separate lines using only one package. These devices are ideal for situations where board space is a premium.
|
Features |
| |
|
-
Unidirectional, Quad ESD Protection
|
-
Ultra-small Flip Chip Packaging (0.95 mm x 1.33 mm)
|
-
Exceeds IEC61000-4-2 (Level 4) Requirements
|
-
Maximum Leakage Current of 100 nA at 3.3 V
|
-
Pb-Free Package is Available
|
|
|