ESD Protection Array, 4-Channel

Favorite

Overview

This integrated ESD device is
designed for applications requiring surge protection. It is intended for use in sensitive portable equipment, and other applications. Its integrated design provides very effective and reliable protection for four (4) separate lines using only one package. These devices are ideal for situations where board space is a premium.

  • Unidirectional, Quad ESD Protection
  • Ultra-small Flip Chip Packaging (0.95 mm x 1.33 mm)
  • Exceeds IEC61000-4-2 (Level 4) Requirements
  • Maximum Leakage Current of 100 nA at 3.3 V
  • Pb-Free Package is Available
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4103FCT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip CSP-5

1

235

DSFTP

3000

N

General I/O

4

Unidirectional

30

6

5.5

0.1

-

Price N/A

More Details

NUP4103FCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip CSP-5

1

260

DSFTP

3000

N

General I/O

4

Unidirectional

30

6

5.5

0.1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :