6-Pin Bi-Directional Quad Transient Voltage Suppressor Array

Active, Not Rec

Overview

This 6-Pin Bi-Directional transient suppressor array is designed for applications requiring transient overvoltage protection capability. It is intended for use in transient voltage and ESD sensitive equipment such as computers, printers, cell phones, medical equipment, and other applications. Its integrated design provides bi-directional protection for four separate lines using a single SOT-563 package. This device is ideal for situations where board space is a premium.

  • GSM Handsets and Accessories
  • Cell Phones
  • Computers, Printers, Scanners
  • Set - Top Boxes
  • SOT-563 Package allows Four Separate Bi-Directional Configurations
  • Maximum Leakage Current of 100 nA at 12 Volts
  • Low Capacitance (Less than 15 pF)
  • Protection for IEC61000-4-2 Level 4
  • Provides ESD Protection for JEDEC Standards JESD22

Tools and Resources

Product services, tools and other useful resources related to NUP4102

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP4102XV6T1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

-

-

Bidirectional

15

13.6

12

0.1

75

1.60 x 1.60 x 0.55

$0.1483

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.