ESD Protection Array, Ultra Low Capacitance, for High Speed Data Lines

Favorite

Overview

The NUP4016P5 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 applications.

  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • Gigabit Ethernet
  • Monitors and Flat Panel Displays
  • MP3
  • Ultra-Low Capacitance (0.5 pF Typical Between I/O Lines and Ground)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards: IEC61000-4-2 15kV (contact)
  • UL Flammability Rating of 94 V-0
  • This is Pb-Free Device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP4016P5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

USB 2.0

4

Unidirectional

0.8

6

5

1

13.5

Price N/A

More Details

SZNUP4016P5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

USB 2.0

4

Unidirectional

0.8

6

5

1

13.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :