Low Capacitance Quad Transient Voltage Suppressor Array

Overview

The four-line voltage transient suppressor array is designed to protect voltage-sensitive components that require ultra-low capacitance from ESD and transient voltage events. This device features a common anode design which protects four independant data lines in a single SOT-563 low profile package. Excellent clamping capability, low capacitance, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs.

  • USB 2.0 High Speed Interface
  • SIM Card Protection
  • Cell Phones
  • MP3 Players
  • Low Capacitance (0.7 pF Typical
  • Protects up to Four Data Lines
  • SOT563 1.6 mm x 1.6 mm
  • Low Profile of 0.55 mm for Slim Design Ultra
  • ESD Rating: IEC61000-4-2: Level 4
  • D1, D2, D3, and D4 Pins = 5.2 V Minimum Protection
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NUP4012PXV

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP4012PXV6T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Ethernet (10/100, Gigabit)

HDMI 1.2

MIPI

USB 2.0

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.