Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NUP4004M5: Transient Voltage Suppressor, 5-Pin, Bi-Directional, Quad

Product Description
This 5-Pin bi-directional transient suppressor array is designed for applications requiring transient overvoltage protection capability. It is intended for use in transient voltage and ESD sensitive equipment such as computers, printers, cell phones, medical equipment, and other applications. Its integrated design provides bi-directional protection for four separate lines using a single TSOP-5 package. This device is ideal for situations where board space is a premium.
Features   Benefits
     
  • Bi-Directional Protection for Four Lines in a Sinlge TSOP-5 Package
 
  • Board space savings and reduced component count
  • Low Leakage Current
 
  • Preserves battery life
  • Low Capacitance
 
  • Allows for protection of higher speed datalines
  • Provides ESD Protection for IEC61000-4-2, 15kV (Air) and 8 kV (Contact)
 
  • Protects against harsh ESD pulses
  • Provides ESD Protection fpr JEDEC Stnadards JESD22, Machine Model = Class C and Human Body Model = 3B
   
  • This is a Pb-Free Device
   
Applications   End Products
  • LCD, Plasma TV Video Lines
  • Other Telephone Sets
 
  • Computers, Printers, Set-Top Boxes, Medical Equipment, and Cell Phones
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, 5-Pin, Bi-Directional, Quad   General I/O   4   Bidirectional   23   7   5   1   -   TSOP-5 / SOT-23-5 
Package Availability
Type
PB free
Standard
TSOP-5 / SOT-23-5 x