NUP4000: Bi-Directional Transient Voltage Suppressor Array for High Speed Data Line Protection
Product Description
The NUP4000 transient voltage suppressor is designed to protect equipment attached to up to four high-speed communication lines from ESD, EFT, and lightning.
|
Features |
| |
|
|
|
-
Peak Power: 400W (8x20 us)
|
-
ESD Rating:
IEC 61000-4-2 (ESD), 15kV (air), 8kV (contact) IEC 61000-4-4 (EFT), 40A (5/50 ns) IEC 61000-4-5 (lightning), 12A (8/20 s)
|
-
UL Flammability Rating of 94 V-0
|
-
These devices are Pb-Free, Halogen Free/BFR Free, and are RoHS Compliant
|
|
Applications |
- High Speed Communication Line Protection
- 15 V Data and I/O Lines
- Microprocessor Based Equipment
- LAN/WAN Equipment
- Servers
|
|
|