NUP3115UP: Transient Voltage Suppressor, Low Capacitance, for High Speed USB 2.0
Product Description
The three-line voltage transient suppressor array is designed to protect voltage-sensitive components that require ultra-low capacitance from ESD and transient voltage events. This device features a common anode design which protects three independent high speed data lines and a Vcc power line in a single six-lead UDFN low profile package. Excellent clamping capability, low capacitance, low leakage, and fast response time makes these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Low Capacitance Data Lines (0.8pF Typical between I/O and GND)
|
|
-
Suited for use in high frequency designs
|
-
Protects up to Three Data Lines Plus a Vcc Pin
|
|
|
-
UDFN Package, 1.6 x 1.6mm
|
|
|
-
Low Profile of 0.50mm for Ultra Slim Design
|
|
|
-
ESD Rating: IEC6100042: Level, Contact (8kV)
|
|
|
-
Vcc Pin = 15 V Protection
|
|
|
-
D1, D2, and D3 Pins = 6.4 V Minimum Protection
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- USB 2.0 High-Speed Interface
- SIM Card Protection
|
|
|
|
|