ESD / Surge Protector

Active

Overview

The NUP2202W1 transient voltage suppressor is designed to protect high speed data lines from ESD, EFT, and lightning.

  • High Speed Communication Line Protection
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI) and HDMI
  • Monitors and Flat Panel Displays
  • MP3
  • Low Capacitance (3 pF Maximum Between I/O Lines)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards:IEC 6100042 (ESD) 15 kV (air) 8 kV (contact)IEC 6100044 (EFT) 40 A (5/50 ns)IEC 6100045 (Lightning) 23 A (8/20 µs)
  • UL Flammability Rating of 94 V-0
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUP2202

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP2202W1T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

DVI

HDMI 1.2

USB 2.0

2

Bidirectional

3

6

5

5

500

2.00 x 2.10 x 1.10

$0.2276

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.