ESD protection for FlexRay transceiver

Favorite

Overview

The SZ/NUP2115L has been designed to protect the FlexRay tranceiver from ESD and other harmful surge events. This device provides bidirectional protection for each data line with a single compact SOT-23 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.

  • FlexRay Bus
  • Automotive IVN
  • 200 W Peak Power Dissipation per Line (8/20 s Waveform)
  • Diode Capacitance Matching
  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility: − IEC 61000−4−2 (ESD): Level 4
    − IEC 61000−4−4 (EFT): 50 A – 5/50 ns
    − IEC 61000−4−5 (Lighting) 3.0 A (8/20 s)
  • Low Capacitance High−Speed FlexRay Data Rates
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse 2, 8.0 A(1/50 s)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT)EMI Surge Pulses, 50 A (5/50 ns)
  • Flammability Rating UL 94 V−0
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These are Pb−Free Devices
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP2115LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

Flexray

2

Bidirectional

10

26.2

24

0.1

200

$0.2615

More Details

NUP2115LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

Y

Flexray

2

Bidirectional

10

26.2

24

0.1

200

$0.1333

More Details

SZNUP2115LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

Flexray

2

Bidirectional

10

26.2

24

0.1

200

$0.178

More Details

SZNUP2115LT3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

Flexray

2

Bidirectional

10

26.2

24

0.1

200

$0.1695

More Details

Show More

1-25 of 25

Products per page

Jump to :