feedback
Rate this webpage

Need
Support?


NUP2105: CAN Bus Protector, Dual Line

Overview
Specifications
Packages
Datasheet: 27V Dual Line CAN Bus Protector
Rev. 5 (145.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
This dual bi-directional is designed for applications requiring voltage protection capability. It is intended for use in overvoltage and ESD sensistive equipment. This device features a dual junction common cathode configuration designed to protect two independent lines.
Features
 
  • SOT-23 pacakage allows two separate bi-directional configurations
  • 350 W Peak Power Dissipation per line (8x20 us waveform)
  • Low reverse leakage current (< 100 nA)
  • IEC-61000-4-2: Level 4 Compatible.
  • IEC-61000-4-4: 5/50 ns 50 A Max.
  • IEC-61000-4-5: 8.0 A (8x20 us)
Applications
  • Automotive CAN Bus Line Protection
Technical Documentation & Design Resources
Application Notes (5) Data Sheets (1)
Simulation Models (2) Package Drawings (1)
Collateral Brochures (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NUP2105LT1G Active
AEC Qualified
Pb-free
Halide free
CAN Bus Protector, Dual Line SOT-23-3 318-08 1 Tape and Reel 3000 $0.12
SZNUP2105LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN Bus Protector, Dual Line SOT-23-3 318-08 1 Tape and Reel 3000 $0.132
SZNUP2105LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN Bus Protector, Dual Line SOT-23-3 318-08 1 Tape and Reel 10000 $0.1416
NUP2105LT1 Last Shipments
CAN Bus Protector, Dual Line SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >100K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 27V Dual Line CAN Bus Protector
Rev. 5 (145.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     CAN Bus Protector, Dual Line   General I/O   2   Bidirectional   30   26.2   22   0.1   350   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN Bus Protector, Dual Line   General I/O   2   Bidirectional   30   26.2   22   0.1   350   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN Bus Protector, Dual Line   General I/O   2   Bidirectional   30   26.2   22   0.1   350   SOT-23-3 
Previously Viewed Products
Clear List