ESD Protection Low Capacitance Rail Clamp

Favorite

Overview

NUP1301ML3T1 is a integrated diode device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD.

  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary IC Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • Microcontroller Input Protection
  • Base Stations
  • I2C Bus Protection
  • Low Capacitance
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22
  • Protection for IEC61000-4-2 (Level 4)
  • Ensures Data Line Speed and Integrity
  • Fewer Components and Less Board Space
  • Direct the Transient to Either Positive Side or to the Ground
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP1301ML3T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

T1/E1, T3/E3

1

Bidirectional

3

70

70

2.5

-

Price N/A

More Details

NUP1301ML3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

T1/E1, T3/E3

1

Bidirectional

3

70

70

2.5

-

$0.0613

More Details

SZNUP1301ML3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

T1/E1, T3/E3

1

Bidirectional

3

70

70

2.5

-

$0.0541

More Details

Show More

1-25 of 25

Products per page

Jump to :