Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NUP1301: ESD Protection Low Capacitance Rail Clamp

Product Description
NUP1301ML3T1 is a integrated diode device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD.
Features
 
  • Low Capacitance
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22
  • Protection for IEC61000-4-2 (Level 4)
  • Ensures Data Line Speed and Integrity
  • Fewer Components and Less Board Space
  • Direct the Transient to Either Positive Side or to the Ground
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
Applications
  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary IC Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • Microcontroller Input Protection
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Low Capacitance Rail Clamp   T1/E1, T3/E3   1   Bidirectional   3   70   70   2.5   -   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     ESD Protection Low Capacitance Rail Clamp   T1/E1, T3/E3   1   Bidirectional   3   70   70   2.5   -   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x x