CAN / LIN Bus Protector, Single Line

Favorite

Overview

The NUP1105L has been designed to protect LIN and single line CAN transceivers from ESD and other harmful transient voltage events. This device provides bidirectional protection for the data line with a single SOT−23 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.

  • Automotive Electronics♦ LIN Bus♦ Single Line CAN
  • Industrial Control Networks♦ Smart Distribution Systems (SDS®)♦ DeviceNet™
  • Automotive IVN
  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility:
    -IEC 61000-4-2 (ESD): Level 4
    -IEC 61000-4-4 (EFT): 40 A - 5/50 ns
    -IEC 61000-4-5 (Lighting): 8.0 A (8/20 s)
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • SOT-23 Package Allows One Separate Bidirectional Configuration
  • 350 W Peak Power Dissipation per Line (8 x 20 usec Waveform)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT) TBDEMI Surge Pulses
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse TBD
  • Flammability Rating UL 94 V−0
  • These Devices are Pb−Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP1105LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

LIN

1

Bidirectional

30

25.7

24

0.1

350

$0.0827

More Details

SZNUP1105LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

LIN

1

Bidirectional

30

25.7

24

0.1

350

$0.0836

More Details

Show More

1-25 of 25

Products per page

Jump to :