Product Description
This device is an 8 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 800 MHz to 2.2 GHz. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.
|
Features |
|
Benefits |
| |
| |
| |
|
- EMI Filtering and ESD Protection
|
|
- Reduces EMI/RFI Emissions on a Data Line
|
- Integration of 40 Discrete Components
|
|
- Integrated Solution Offers Cost, Space Savings, and Improves System Reliability
|
- Compliance with IEC6100-4-2 (Level 4) >18 kV (Contact)
|
|
|
- DFN Package, 1.6 x 4.0 mm
|
|
|
- Moisture Sensitivity Level 1
|
|
|
- ESD Ratings: Human Body Model = 3B, Machine Model = C
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- EMI Filtering and ESD Protection for Data Lines
|
|
- Wireless Phones
- Handheld Products
- Notebook Computers
- LCD Displays
|
Case Outlines
506AC
Packages
For complete product information, see the
datasheet