EMI Filter with ESD Protection, LC

Overview

NUF8152MU is an 8 line LRC EMI filter array designed for LCD and camera portable applications. It offers superior attenuation at frequencies from 800 MHz to 3.0 GHz and offers ESD protection-clamping transients from static discharges. Housed in a UDFN package, it is specifically designed for low profile or slim-design electronics where space and height are at a premium. ESD protection is provided across all capacitors.

  • Headset
  • MP3s
  • PDAs
  • Digital Cameras
  • Portable DVDs
  • HandsFree Interface
  • Provides EMI Filtering and ESD Protection
  • AECQ101 Qualified and PPAP Capable SZNUF8152
  • Compliance with IEC6100042 (Level 4) 13kV (Contact)
  • UDFN16, 1.2 x 3.5 mm Package
  • Low Profile, 0.5 mm Height Typical
  • 0.4 mm Pitch
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C; Human Body Model = 3B
  • Excellent Line Efficiency with Low Line Resistance
  • This is a PbFree Device
  • Integration of 40 Discretes

Tools and Resources

Product services, tools and other useful resources related to NUF8152

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF8152MUT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

No

Display Port

General I/O

8

L-C

28

20

0.1

7

5

Price N/A

More Details

SZNUF8152MUT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

No

Display Port

General I/O

8

L-C

28

20

0.1

7

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.