EMI Filter, 6-Channel, with Integrated ESD Protection

Favorite

Overview

This device is a 6 Line EMI Filter Array for wireless applications. Greater than -30 dB attentuation is obtained at frequencies from 800 MHz to 2.4 GHz. It also offers ESD Protection-Clamping Tranisients from static discharges. ESD Protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Wireless Phones
  • PDAs and Handheld Products
  • Notebook Computers and LCD Displays
  • EMI Filtering and ESD Protection
  • Integration of 30 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4), > 8.0 kV (Contact)
  • DFN Package, 1.35 x 3.0 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model=C and Human Body Model=3B
  • This is a Pb-Free Device
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF6406MNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-12

1

260

REEL

3000

N

General I/O

6

R-C

100

13

1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :