EMI Filter, 6-Channel, with Integrated ESD Protection

Overview

This device is a 6 line EMI filter array for wireless applications. Greater than -30 dB attenuation at frequencies from 800 MHz to 3.0 GHz. The NUF6001MU has a cut-off frequency of 120 MHz and can be used in applications for data rate up to 50 Mbps. This UDFN package is specifically designed to enhance EMI Filtering for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection clamping transients from static discharges. ESD protection is provided across all capacitors

  • EMI Filtering and ESD Protection for Data Lines
  • Keypad Interface and Protection for Portable Electronics
  • Bottom Connector Interface for Mobile Handsets
  • LCD Display Interface in Mobile Handsets
  • Camera Display Interface in Mobile Handsets
  • Notebook Computers and Digital Cameras
  • EMI Filtering and ESD Protection
  • Integration of 30 Discrete Components
  • UDFN Package, 1.2 x 2.5 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: IEC61000-4-2 (Level 4)Machine Model = C Human Body Model = 3B
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF6001MU

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF6001MUT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

No

Display Port

General I/O

6

R-C

100

17

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.