EMI Filter, 4-Channel, with Integrated ESD Protection

Favorite

Overview

This device is a 4 line EMI Filter Array for wireless applications. The NUF4403MN provides greater than -35 dB attenuation at frequencies from 800 MHz to 2.2 GHz. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering for Data Lines
  • ESD Protection for Data Lines
  • Wireless Phones
  • Handheld Products
  • Notebook Computers
  • LCD Displays
  • EMI Filtering and ESD Protection
  • Integration of 20 Discretes Components
  • Compliance with IEC61000-4-2 (Level 4)- 18kV Contact and 30 kV Air
  • DFN Package, 1.6 x 1.6 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C and Human Body Model = 3B
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4403MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

General I/O

4

R-C

100

17

0.1

7

5

$0.2859

More Details

SZNUF4403MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

General I/O

4

R-C

100

17

0.1

7

5

$0.218

More Details

Show More

1-25 of 25

Products per page

Jump to :