EMI Filter, 4-Channel, with Integrated ESD Protection

Last Shipments

Overview

NUF4401MN is a 4 line EMI filter array for wireless applications. It offers greater than -35 dB attenuation at frequencies from 900 MHz to 2.4 GHz. This device also offers ESD protection - clamping transients from static discharges and ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection on a Data Line
  • Wireless Phones
  • Handheld Products
  • Notebook Computers
  • LCD Displays
  • Provides EMI Filtering and ESD Protection
  • Integration of 12 Discretes
  • Compliance with IEC61000-4-2 (Level 4)8 kV (Contact)15 kV (Air)
  • DFN8, 2x2 mm Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C and Human Body Model = 3B

Tools and Resources

Product services, tools and other useful resources related to NUF4401MN

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4401MNT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

Display Port

General I/O

4

R-C

200

15

0.1

7

5

$0.2288

More Details

SZNUF4401MNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

Display Port

General I/O

4

R-C

200

15

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.