EMI Filter, 4-Channel, with Integrated ESD Protection

Favorite

Overview

NUF4401MN is a 4 line EMI filter array for wireless applications. It offers greater than -35 dB attenuation at frequencies from 900 MHz to 2.4 GHz. This device also offers ESD protection - clamping transients from static discharges and ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection on a Data Line
  • Wireless Phones
  • Handheld Products
  • Notebook Computers
  • LCD Displays
  • Provides EMI Filtering and ESD Protection
  • Integration of 12 Discretes
  • Compliance with IEC61000-4-2 (Level 4)8 kV (Contact)15 kV (Air)
  • DFN8, 2x2 mm Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C and Human Body Model = 3B
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4401MNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

General I/O

4

R-C

200

15

0.1

7

5

Price N/A

More Details

SZNUF4401MNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

General I/O

4

R-C

200

15

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :