EMI Filter with ESD Protection

Active

Overview

This device is a 4 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 800 MHz to 4.0 GHz. The NUF4310MN has a cut-off frequency from 185 MHz. This WDFN package is specifically designed to enhance EMI filtering for low-profile or slim design electronics especially where space an height is a premium. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Keypad Interface and Protection for Portable Electronics
  • Bottom Connector Interface for Mobile Handsets
  • LCD Display Interface in Mobile Handsets
  • Camera Display Interface in Mobile Handsets
  • Notebook Computers and Digital Cameras
  • EMI Filtering and ESD Protection
  • Integration of 20 Discrete Components
  • Compliance with IEC6100042 (Level 4) : >8 kV (Contact) I/O Pins to GND
  • WDFN Package, 1.6 x 1.0 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NUF4310

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4310MNTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Yes

Display Port

General I/O

4

R-C

100

18

0.1

7

5

$0.14

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.