Audio EMI Filter, 4 Line, with ESD Protection

Favorite

Overview

NUF4220MN is a 4 line LC EMI filter array designed for audio applications. It offers greater than -30 dB attenuation at frequencies from 800 MHz to 5.0 GHz, with no line loss. This part is a single chip solution for audio interface applications, 2 speaker lines with a microphone line. This device also offers ESD protection-clamping transients from static discharges and ESD protection is provided across all capacitors.

  • Headsets, MP3s, and PDAs
  • Digital Cameras, Portable DVDs, and Handfree Interface
  • Provides EMI Filtering and ESD Protection
  • Integration of 20 Discretes
  • Compliance with IEC61000-4-2 (level 4) 18 kV(Contact)
  • DFN8, 2x2 mm Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C and Human Body Model = 3B
  • Excellent Line Efficiency with Low Line Resistance < 1.1 Ω max
  • This is a Pb-Free Device
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4220MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Audio

4

L-C

0.85

205

0.1

7

5

$0.3985

More Details

Show More

1-25 of 25

Products per page

Jump to :