EMI Filter with ESD Protection

Favorite

Overview

This device is a 3 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 800 MHz to 5.0 GHz. The NUF3102MU has a cut-off frequency if 150 MHz and can be used in applications for data rate up to 58 MHz or 116 Mbps. This UDFN package is specifically designed to enhance EMI filtering for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Keypad Interface and Protection for Portable Electronics
  • Bottom Connector Interface for Mobile Handsets
  • Notebook Computers and Digital Cameras
  • LCD Display Interface in Mobile Handsets
  • Camera Display Interface in Mobile Handsets
  • EMI Filtering and ESD Protection
  • Integration of 19 Discrete Components
  • UDFN Package, 1.2 x 1.8 mm
  • Compliance with IEC61000-4-2 (Level 4) >8 kV (Contact) >15 kV (Air)
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C Human Body Model = 3B
  • This is a Pb-Free Device
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF3102MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

General I/O

4

R-C

100

13

1

7

5

$0.3461

More Details

Show More

1-25 of 25

Products per page

Jump to :