EMI Filter, 2-Line, with ESD Protection

Overview

This device is a 2 line EMI filter array for audio applications. Greater than -30 dB attenuation is obtained at frequencies from 800 MHz to 5.0 GHz. The NUF2450MU has a cut-off frequency of 20 MHz and minimal line resistance, making it ideal for applications requiring low bandpass attenuation. This UDFN package is specifically designed to enhance EMI filtering for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • HandsFree Interface
  • Headsets, MP3 Players, and PDAs
  • Portable DVDs
  • EMI Filtering and ESD Protection
  • UDFN Package, 1.2 x 1.8 mm
  • Integration of 10 Discrete Components
  • Compliance with IEC6100042 (Level 4)20 kV (Contact)
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • Moisture Sensitivity Level 1
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NUF2450

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2450MUT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Audio

2

L-C

1.3

240

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.