EMI Filter, 2 Line, with ESD Protection

Active

Overview

This device is a 2 line EMI filter array for wireless applications. Greater than -30 dB attenuation is obtained at frequencies from 800 MHz to 900 MHz. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Wireless Phones, PDAs, and Handheld Products
  • Notebook Computers and LCD Displays
  • EMI Filtering and ESD Protection
  • Integration of 10 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4), > 8.0 kV (Contact)
  • SOT-563 Package
  • MoistureSensitivity Level 1
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF2230

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2230XV6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

General I/O

2

R-C

100

16

1

7

5

Price N/A

More Details

NUF2230XV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

General I/O

2

R-C

100

16

1

7

5

$0.1073

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.