2-Line USB 1.1 Upstream EMI Filter

Consult Sales Office

Overview

This device is a 2 line EMI filter array for USB port protection in wireless applications. Greater than -20 dB attenuation is obtained at frequencies from 900 MHz to 3.0 GHz. It also has 2 lines for dedicated ESD protection. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Cell Phones, Handheld Products, Notebook Computers, and MP3 Players
  • EMI Filtering and ESD Protection
  • Integration of 10 Discretes
  • Provides Protection for IEC61000-4-2 (Level 4) 15 kV (Contact)
  • Flip-Chip Package
  • Moisture Sensitivity Level 1
  • ESD Machine Model = C; Human Body Model = 3B

Tools and Resources

Product services, tools and other useful resources related to NUF2222

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2222FCT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

Flip-Chip-8

1

260

DSFTP

3000

No

-

-

-

33

36

0.1

7.6

5.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.