EMI Filter, Upstream Terminator with ESD Protection

Favorite

Overview

This device is designed for applications requiring line termination, EMI filtering and ESD protection. It is intended for use in upstream USB ports, cellular phones, wireless equipment and computer applications. This device offers an integrated solution in a small package (SC-88/SOT-363) reducing PCB space and cost.

  • USB Hubs
  • Computer Peripherals Using USB
  • Provides USB Line Termination, Filtering and ESD Protection
  • Single IC Offers Cost Savings
  • Bi-directional EMI Filtering Prevents Noise from Entering/Leaving the System
  • Compliance with IEC61000-4-2 (Level 4)
    8 kV (Contact)
    15 kV (Air)
  • Flexible Pull-up Line Termination to Meet USB 1.1 Low Speed and High Speed Specification
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Pb-Free Package is Available
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2221W1T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

General I/O

3

R-C

22

42

0.1

6.8

5.25

$0.1401

More Details

Show More

1-25 of 25

Products per page

Jump to :