LED Driver, Low Current

Active

Overview

The Constant Current Regulator & LED Driver is designed to replace discrete solutions for driving LEDs in AC/DC high voltage applications (up to 200 V). An external resistor allows the circuit designer to set the drive current for different LED arrays. This discrete integration technology eliminates individual components by combining them into a single package, which results in a significant reduction of both system cost and board space. This Constant Current Regulator & LED Driver is a small surface mount package SO-8.

  • Portables: For Battery Back-up Applications and Simple Ni-CAD Battery Charging.
  • Industrial: General Lighting Applications and Small Appliances.
  • Automotive: Tail Lights, Directional Lights, Back-up Light, and Dome Light.
  • Supplies Constant LED Current for Varying Input Voltages.
  • External Resistor Allows Designer to Set Current - up to 70 mA.

Tools and Resources

Product services, tools and other useful resources related to NUD4011

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NUD4011DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

200

70

100

16

$0.3312

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.