Integrated Common Mode Choke with Integrated ESD Protection

Overview

The NUC2401MN is an Integrated Common Mode Filter for the elimination of common mode noise in high speed data line applications such as IEEE1394, USB2.0 and other LVDS type applications. ESD protection is integrated into the Common mode filter for superior protection and significant part count reduction.

  • High Speed Differential Data Lines
  • USB2.0
  • IEEE1394
  • LVDS
  • MIPI
  • MDDI
  • Common mode EMI Filtering and ESD Protection
  • Integration of 5 Discrete components
  • 12 kV ESD Protection per IEC6100042 (Contact Discharge)
  • ESD Rating: Machine Model (MM) = 1.6 kV; Human Body Model (HBM) = 16 kV
  • DFN: 2.0 x 2.2 mm Package
  • Moisture Sensitivity Level 1
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUC2401

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUC2401MNTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

-

-

-

2.2

0.8

2

7.6

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.