Single P-Channel Small Signal MOSFET -20V, -950mA, 150mΩ

Favorite

Overview

This is a 20 V P-Channel Power MOSFET.

  • Load/Power Switches
  • Battery Management
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Pagers
  • Low RDS(on) Improving System Effciency
  • Low Threshold Voltage
  • Small Footprint 1.6 x 1.6 mm
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTZS3151PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

Y

-20

-

P-Channel

Single

8

1

0.9

0.21

144

120

1.82

5.6

458

$0.0824

More Details

NTZS3151PT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

-20

-

P-Channel

Single

8

1

0.9

0.21

144

120

1.82

5.6

458

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :