Dual P-Channel Small Signal MOSFET with ESD Protection -20V, -430mA, 900mΩ

Favorite

Overview

This is a 20 V Dual P-Channel Power MOSFET with ESD Protection.

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Pagers
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage
  • ESD Protected Gate
  • Small Footprint 1.6 x 1.6 mm
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTZD3152PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-20

-

6

1

0.4

0.25

Q1=Q2=600

Q1=Q2=500

1.5

1.7

105

0.4

-

15

10

$0.0767

More Details

Show More

1-25 of 25

Products per page

Jump to :