Single N−Channel Power MOSFET 25V, 94A, 3.3mΩ

Favorite

Overview

Power MOSFET 25V 94A 3.3 mOhm Single N−Channel µ8FL

  • High Performance DC-DC Conversion
  • Point of Load
  • System Voltage Rails
  • Netcom, Telecom
  • Server
  • Optimized Design to Minimize Conduction and Switching Losses
  • Optimized Package to Minimize Parasitic Inductances
  • Optimized material for improved thermal performance
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS4H05NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

25

3.8

N-Channel

Single

20

2.1

94

46.3

-

4.8

16

8.7

1205

Price N/A

More Details

NTTFS4H05NTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

25

3.8

N-Channel

Single

20

2.1

94

46.3

-

4.8

16

8.7

1205

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :