Single N-Channel Power MOSFET 30V, 46A, 6.2mΩ

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • Low Side DC-DC Converter
  • Power Load Switch
  • Notebook Battery Management
  • Motor Control
  • PC (Notebook/Netbook, Desktop), Server, Graphic Card, Game Console,Printer, HDD, and other computing and consumer products
  • Low RDS(on)
  • Low capacitance
  • Optimized gate charge
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS4941NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

30

6.2

N-Channel

Single

20

2.2

46

25.5

-

9

13.6

22.8

1619

Price N/A

More Details

NTTFS4941NTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

30

6.2

N-Channel

Single

20

2.2

46

25.5

-

9

13.6

22.8

1619

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :