Single N-Channel Power MOSFET 30V, 75A, 4.5mΩ

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • Low Side DC-DC Converter
  • Power Load Switch
  • Notebook Battery Management
  • Motor Control
  • PC (Notebook/Netbook, Desktop), Server, Graphic Cards, Game Console, Printer, HDD, and other computing and consumer products
  • Low RDS(on)
  • Low Capacitance
  • Optimized gate charge
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS4937NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

4.5

20

2.2

75

43.1

-

7

10.1

35.5

2540

1.9

33

893

26

Price N/A

More Details

NTTFS4937NTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

4.5

20

2.2

75

43.1

-

7

10.1

35.5

2540

1.9

33

893

26

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :