NTTFS3A08PZ: Power MOSFET -20V -15A 6.7 mOhm Single P-Channel u8FL with ESD Protection
Product Description
Power MOSFET, -20 V, -14 A, Single P CH, ESD, 3.3x3.3x0.8 mm, u8FL Package
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimize Conduction Losses
|
-
u8FL 3.3 x 3.3 x 0.8 mm Package
|
|
-
Space Saving and Excellent Thermal
Conduction
|
-
PbFree, Halogen Free/BFR Free
|
|
|
-
ESD Protection Level of 5 KV per JESD22A114
|
|
|
|
Applications |
|
End Products |
- Battery Switch
- High Side Load Switch
- Optimized for Power Management Applications for Portable Products
|
|
- Media Tablets, Ultrabook PCs, and Smartphones
|
|
|