Single P-Channel Power MOSFET -20V, -15A, 6.7mΩ

Favorite

Overview

Power MOSFET, -20 V, -14 A, Single P CH, ESD, 3.3x3.3x0.8 mm, u8FL Package

  • Battery Switch
  • High Side Load Switch
  • Optimized for Power Management Applications for Portable Products
  • Media Tablets, Ultrabook PCs, and Smartphones
  • Ultra Low RDS(on)
  • u8FL 3.3 x 3.3 x 0.8 mm Package
  • ESD Protection Level of 5 KV per JESD22A114
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS3A08PZTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1

9

2.2

9

6.7

14.5

54

5000

14

234

600

500

Price N/A

More Details

NTTFS3A08PZTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1

9

2.2

9

6.7

14.5

54

5000

14

234

600

500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :