Schottky Power Rectifier, Dual, 30 A, 100 V

Favorite

Overview

The NTSV30100CTG is our new Dual 30A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel.

  • Switching Power Supplies including Notebook / Netbook Adapters,
    ATX and Flat Panel Display
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • High Frequency and DC-DC Converters
  • Fine Lithography Trench-based Schottky Technology for Very Low
    Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • Pb-Free and Halide-Free Packages are Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NTSV30100CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

100

1.05

500

30

100

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :