Schottky Rectifier, Low Forward Voltage, Dual, 30 A, 120 V

Favorite

Overview

The NTST30120CTG is our new 30A 120V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.

  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and ORing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Complianc
  • High Surge Capability
  • PbFree Packages are Available
  • High Frequency and DCDC Converters
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NTSB30120CT-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

NA

0

TUBE

50

N

Common Cathode

120

1.08

800

30

150

-

-

Price N/A

More Details

NTSB30120CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Common Cathode

120

1.08

800

30

150

-

-

Price N/A

More Details

NTSB30120CTT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Common Cathode

120

1.08

800

30

150

-

-

Price N/A

More Details

NTSJ30120CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

Common Cathode

120

1.08

800

30

150

-

-

Price N/A

More Details

NTST30120CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

120

1.08

800

30

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :