Schottky Power Rectifier, Dual, 40 A, 100 V

Favorite

Overview

The NTST40100CTG is our new Dual 40A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.

  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and ORing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • PbFree and HalideFree Packages are Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NTSB40100CT-1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

NA

0

TUBE

50

N

Dual Common Cathode

100

0.8

1000

40

250

-

-

Price N/A

More Details

NTSB40100CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Dual Common Cathode

100

0.8

1000

40

250

-

-

Price N/A

More Details

NTSB40100CTT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Dual Common Cathode

100

0.8

1000

40

250

-

-

Price N/A

More Details

NTSJ40100CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

Dual Common Cathode

100

0.8

1000

40

250

-

-

Price N/A

More Details

NTST40100CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Dual Common Cathode

100

0.8

1000

40

250

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :