Trench Schottky Rectifier Low Vf, 2A, 60V

Favorite

Overview

The NTS260SF is Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Compact Adapters and FlatPanel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Fine Lithography Trench−based Schottky Technology for Very LowForward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NTS260SFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

-

60

0.65

50

2

25

-

-

Price N/A

More Details

NTS260SFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

-

60

0.65

50

2

25

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :