Small Signal MOSFET -8V -1.4A 100 mOhm Single P-Channel SC-70

Favorite

Overview

This is an 8.0 V P-Channel Power MOSFET.

  • High Side Load Switch
  • Charging Circuit
  • Single Cell Battery Application Applications
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • -1.8 V Rated for Low Voltage Gate Drive
  • SC-70 Surface Mount for Small Footprint (2x2 mm)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTS2101PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

-8

-

P-Channel

Single

8

-

1.4

0.29

78

65

6.4

6.4

640

Price N/A

More Details

NTS2101PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

-8

-

P-Channel

Single

8

-

1.4

0.29

78

65

6.4

6.4

640

$0.0904

More Details

Show More

1-25 of 25

Products per page

Jump to :