Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTS10120MFS: Trench Schottky Rectifier Low Vf 10A, 120V Part

Product Description
The NTS10120MFS is Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.
Features
 
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotiev and Other Applications Requiremng Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are Pb-Free and Halide-Free Devices
Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • LED Lighting
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Low Vf 10A, 120V Part     120V   0.825   0.000055   10         SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Low Vf 10A, 120V Part     120V   0.825   0.000055   10         SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Low Vf 10A, 120V Part     120V   0.825   0.000055   10         SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Low Vf 10A, 120V Part     120V   0.825   0.000055   10         SO-8FL / DFN-5 
Package Availability
Type
PB free
Standard
SO-8FL / DFN-5 x