Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTS10120E: Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part

Product Description
NTS10120E
Features
 
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are PbFree and HalideFree Devices
Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • LED Lighting
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part     120V   0.83   30   10   200       SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part     120V   0.83   30   10   200       SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part     120V   0.83   30   10   200       SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Trench Schottky Rectifier Very Low Leakage, 10A 120V, Part     120V   0.83   30   10   200       SO-8FL / DFN-5 
Package Availability
Type
PB free
Standard
SO-8FL / DFN-5 x