Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTR5198NL: Power MOSFET 60V 2.2A 155 mOhm Single N-Channel SOT-23

Product Description
Power MOSFET 60V 2.2A 155 mOhm Single N-Channel SOT-23
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • High Current Capability
   
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
   
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 2.2A 155 mOhm Single N-Channel SOT-23   N-Channel   Single   60   20   2.5   2.2   1.5     205     3   5.4       191   22   17   SOT-23-3 
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 2.2A 155 mOhm Single N-Channel SOT-23   N-Channel   Single   60   20   2.5   2.2   1.5     205     3   5.4       191   22   17   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x