Single P−Channel Power MOSFET -30V, -3.5A, 75mΩ

Favorite

Overview

30 V, 3.5 A, 75 mOhm Single P-Channel Power MOSFET, SOT-23

  • Load Switch
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Cell Phones
  • PDA’s,
  • Media Players
  • Low RDS(on) at Low Gate Voltage
  • Low Threshold Voltage
  • High Power and Current Handling Capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR4171PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-30

75

12

1.4

2.2

1.25

150

110

-

15.6

720

-

-

95

65

$0.1303

More Details

NTR4171PT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-30

75

12

1.4

2.2

1.25

150

110

-

15.6

720

-

-

95

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :