Single P-Channel Power MOSFET -20V, -1A, 180mΩ

Favorite

Overview

This is a 20 V P-Channel Power MOSFET.

  • DC-DC Converters
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular and Cordless Phones
  • Ultra Low On-Resistance Provides Higher Efficiency and Extends Battery Life
  • Power Mangement in Portable and Battery-Powered Products
  • Minature SOT-23 Surface Mount Package Saves Board Space
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTR1P02T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

-20

180

P-Channel

Single

20

-2.3

1

0.4

-

280

11.9

1.8

165

$0.0801

More Details

Show More

1-25 of 25

Products per page

Jump to :