Power MOSFET -20 V, -6.8 A, P-Channel TSSOP-8

Favorite

Overview

Power MOSFET -20 V, -6.8 A, P-Channel TSSOP-8

  • Power Management in Portable and Battery-Powered Products, i.e.:
    Computers, Printers, PCMCIA Cards, Cellular and Cordless Telephones
  • Lithium Ion Battery Applications
  • Note Book PC
  • New Low Profile TSSOP-8 Package
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperatures
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTQS6463R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

235

REEL

4000

N

20

-

P-Channel

Single

-

-

6.8

1.39

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :