feedback
Rate this webpage

Need
Support?


NTP75N06: Power MOSFET 75 Amps, 60 Volts

Datasheet: Power MOSFET 75 Amps, 60 Volts
Rev. 3 (113.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.
Features
 
  • Pb-Free Packages are Available
Applications
  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • Power Supplies
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTP75N06G Last Shipments 
Pb-free
Power MOSFET 75 Amps, 60 Volts TO-220-3 221A-07 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies